3273198 - PTFIX 6/6X2,5-NS35A GY
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Feed-through terminal block
Powered by
CAD모델 선택
{phoenix_contact/27/14/11/20/3273198.prj},{NB=3273198},{MANUID=3273198},{BAH005=690},{AAS574=24},{BAC740=0.140},{AAF726=24},{AAP403=2},{AAP530=1},{AAB937=0.140},{AAS575=0.770},{AAC820=-60},{AAC821=105},{BAC137=25.600},{BAC476=30.900},{BAA018=45.700},{AAF040=0.022},{BAC676=2.500},{AAB787=2.500},{BAC677=4},{BAC739=0.140},{AAO663=4055626391618},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85369010},{AAO676=3273198},{DESCSHORT=Distribution block}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAH005
rated voltage
[V]
AAS574
Rated current [In] for the power loss specification
[A]
BAC740
Min. line cross section, rigid
[mm^2]
AAF726
rated current
[A]
AAP403
Number of contact points per level
ⁿ/ₐ
AAP530
Number of levels
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAD123
Levels internally bridged
ⁿ/ₐ
BAD774
Closing plate required
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC034
Connection type
ⁿ/ₐ
BAC375
Connection type 2
ⁿ/ₐ
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAC137
Width of spacing
[mm]
BAC476
height at lowest possible mounting
[mm]
BAA351
color
ⁿ/ₐ
BAA018
length
[mm]
BAG640
Assembly type
ⁿ/ₐ
AAF040
net weight
[kg]
BAC676
Max. line cross section, flexible
[mm^2]
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
BAC677
Max. line cross section, rigid
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3273198
3273198
Distribution block
Distribution block, Block...
PTFIX 6/6X2,5-NS35A GY
690
24
0.140
24
2
1
V0
No
No
Polyamide
Push-in connection
Push-in connection
0.140
0.770
-60
105
25.600
30.900
Grey
45.700
Top-hat rail TH35
0.022
2.500
2.500
4
0.140
4055626391618
Distribution block
Distribution block, the b...
PTFIX 6/6X2,5-NS35A GY
4063151
4055626391618
Phoenix Contact GmbH & Co...
3
1
100
10
10
85369010
PL
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청