2906920 - PLC-ASC-UI-OUT
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
Programmable logic control (SPS)
PLC analog input/output module
Powered by
CAD모델 선택
{phoenix_contact/27/24/22/01/2906920.prj},{NB=2906920},{MANUID=2906920},{BAF016=6.1},{BAA020=80},{AAF040=0.050},{BAB577=86},{AAC832=10},{AAP342=1},{AAP341=0},{AAO663=4055626155517},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{AAO676=2906920},{DESCSHORT=Extension module},{DESCLONG=Analog output module for PLC logic logic modules (Generation 2 only), single-channel, signal type (4 mA ... 20 mA, 0 mA ... 20 mA, 0 V ... 10 V, 2 V ... 10 V) can be configured via DIP switch, screw connection},{MANUTYPEDESC=PLC-ASC-UI-OUT},{PREVIEW=../../../_pool_/54/e1/103450_2000_int_04.png},{INTNO=4055626155517},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAP798=DIN EN 50178},{BAB392=EAC}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAD831
Design of electrical connection
ⁿ/ₐ
BAD722
suitable for safety functions
ⁿ/ₐ
AAC832
Resolution of the analog outputs
[bit]
AAP342
Number of analog outputs
ⁿ/ₐ
AAP341
Number of analog inputs
ⁿ/ₐ
BAD100
Output, voltage present
ⁿ/ₐ
BAD101
Output, current present
ⁿ/ₐ
BAD102
Input, voltage present
ⁿ/ₐ
BAD103
Input, current present
ⁿ/ₐ
BAD104
Input, thermoelement present
ⁿ/ₐ
BAD105
Input, resistance present
ⁿ/ₐ
BAD106
Input, resistance thermometer present
ⁿ/ₐ
BAD484
Output signal can be configured
ⁿ/ₐ
BAD519
Input signal can be configured
ⁿ/ₐ
AAM486
analog inputs, configurable
ⁿ/ₐ
AAM487
analog outputs, configurable
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2906920
2906920
Extension module
Analog output module for ...
PLC-ASC-UI-OUT
4055626155517
Phoenix Contact GmbH & Co...
3
DIN EN 50178
EAC
6.1
80
0.050
86
Screw connection
No
10
1
0
Yes
Yes
No
No
No
No
No
Yes
No
No
Yes
4055626155517
Extension module
Analog output module for ...
PLC-ASC-UI-OUT
4063151
1
1
1
1
85389099
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
172mm-51mm Thick
ORIENTALMOTOR Co.,Ltd.
10.04.2024
With switch HLF2
CKD
13.07.2023
180mm-65mm Thick
ORIENTALMOTOR Co.,Ltd.
10.04.2024
85 mm
ORIENTALMOTOR Co.,Ltd.
29.02.2024
EZS6CL
ORIENTALMOTOR Co.,Ltd.
10.04.2024
1791826 - FFKDS/H-2,54
PHOENIX CONTACT
07.12.2023
V3000-W
CKD
12.07.2023
Actuator
ORIENTALMOTOR Co.,Ltd.
11.10.2022
With Frequency Converter
Wilo
15.04.2024
Pluto B20 - Safety PLC
ABB Low Voltage & Systems
26.03.2024
E WNF-S
Wilo
15.04.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청