Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
28020 - Screw plugs
norelem
Systems and components for machine and plant construction
28000 Filler necks, vent screws Oil level sight glasses Oil level gauges Screw plugs, press-in plugs
Screw plugs, press-in plugs
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_28000/verschlussschrauben_ferschlussstopfen/28020.prj},{NB=28020-201415},{BEST=28020-201415},{D=20.0},{D1=M 14 x 1,5},{L=2.5},{L1=8.0},{SW=6},{MOMENT=3},{GEW=0.0025},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=4059495265339},{NDM=14.000},{XA=12.10},{ST=1.50},{TYP=1},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
MOMENT
Max. tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
28020-18014
28020-18014
18.2
G 1/4
2.5
8.0
6
3
0.0021
Yes
39269099
4059495265322
28020-22038
28020-22038
22.5
G 3/8
3.5
10.5
8
6
0.0038
Yes
39269099
4059495265346
28020-28012
28020-28012
28.5
G 1/2
3.5
10.5
10
8
0.0065
Yes
39269099
4059495265377
28020-35034
28020-35034
35.0
G 3/4
4.0
10.5
12
10
0.0101
Yes
39269099
4059495265407
28020-201415
28020-201415
20.0
M 14 x 1,5
2.5
8.0
6
3
0.0025
Yes
39269099
4059495265339
28020-221615
28020-221615
22.5
M 16 x 1,5
3.5
11.0
8
6
0.0037
Yes
39269099
4059495265353
28020-261815
28020-261815
26.0
M 18 x 1,5
3.0
10.0
10
7
0.0044
Yes
39269099
4059495265360
28020-282015
28020-282015
28.5
M 20 x 1,5
3.0
11.0
10
7
0.0061
Yes
39269099
4059495265384
28020-282215
28020-282215
28.5
M 22 x 1,5
3.5
10.5
10
7
0.0070
Yes
39269099
4059495265391
28020-352615
28020-352615
35.0
M 26 x 1,5
3.0
12.0
12
10
0.0096
Yes
39269099
4059495265414
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청