Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21134 - Cross tables, long
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Positioning systems
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/positioniersystem/21134.prj},{NB=21134-2040},{B=29},{B1=22},{B2=12},{D=13},{D1=11.5},{D3=4},{H=11.0},{H1=8},{H2=14.5},{H3=13},{H4=8.0},{H5=4},{L=84.5},{L1=70},{L2=29},{L3=46},{L4=8},{L5=1.5},{L7=4.0},{L8=62},{GEW=0.0796},{EAN=4059495344485},{ST=0.5},{NDM=3.0},{NDM1=3.0},{NDM2=3.0},{XHUB=23.000},{TYP=1.0},{XA=7.5},{XB=0.5},{XC=7.3},{XD=1.5},{XE=10.8},{XF=0.5},{XG=25.0},{XH=9.1},{XI=0.8},{XJ=6.0},{XK=14.5},{XL=36.0},{XM=10.0},{XN=41.0},{XO=22.0},{XP=1.0},{XQ=6.0},{XR=4.0},{XS=3.3},{XT=4.0},{XU=6.0},{XV=53.0},{XW=3.0},{XX=0.0},{XY=46.0},{XZ=6.0},{BEST=21134-204},{FORM=B},{D2=M3X0,5},{D4=M3},{D5=3},{F1=70},{F2=70},{F3=70},{MX=0,77},{MY=0,77},{MZ=0,77},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{FILTER=NORELEM,},{C=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order number
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
B
Width
[mm]
B1
distance
[mm]
B2
distance
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Thread
[mm]
D3
Diameter
[mm]
D4
Thread
[mm]
D5
Diameter DIN 974-1
[mm]
H
höhe
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
H4
distance
[mm]
H5
distance
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Width
[mm]
L4
Length
[mm]
L5
distance
[mm]
L7
distance
[mm]
L8
distance
[mm]
F1
[N]
F2
[N]
F3
[N]
MX
[Nm]
MY
[Nm]
MZ
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21134-104
21134-104
A
29
22
12
13
11.5
M3X0,5
4
M3
3
11.0
8
14.5
13
8.0
4
84.5
70
29
46
8
1.5
4.0
62
70
70
70
0,77
0,77
0,77
0.0799
Yes
84798994
4059495344478
31.12.2099
98% availability of produ...
21134-108
21134-108
A
46
36
21
26
23.0
M6X1
8
M4
4
18.0
14
27.0
23
14.0
6
148.5
120
46
75
12
2.0
6.0
108
200
200
200
3,6
3,6
3,6
0.3408
Yes
84798994
4059495344508
31.12.2099
98% availability of produ...
21134-112
21134-112
A
75
60
38
26
23.0
M6X1
12
M6
6
23.5
20
29.0
27
15.5
7
209.0
180
75
120
15
2.0
7.5
165
300
300
300
18
18
18
1.0430
Yes
84798994
4059495344539
31.12.2099
98% availability of produ...
21134-204
21134-204
B
29
22
12
13
11.5
M3X0,5
4
M3
3
11.0
8
14.5
13
8.0
4
84.5
70
29
46
8
1.5
4.0
62
70
70
70
0,77
0,77
0,77
0.0796
Yes
84798994
4059495344485
31.12.2099
98% availability of produ...
21134-208
21134-208
B
46
36
21
26
23.0
M6X1
8
M4
4
18.0
14
27.0
23
14.0
6
148.5
120
46
75
12
2.0
6.0
108
200
200
200
3,6
3,6
3,6
0.3388
Yes
84798994
4059495344515
31.12.2099
98% availability of produ...
21134-212
21134-212
B
75
60
38
26
23.0
M6X1
12
M6
6
23.5
20
29.0
27
15.5
7
209.0
180
75
120
15
2.0
7.5
165
300
300
300
18
18
18
1.0480
Yes
84798994
4059495344546
31.12.2099
98% availability of produ...
21134-304
21134-304
C
29
22
12
13
11.5
M3X0,5
4
M3
3
11.0
8
14.5
13
8.0
4
84.5
70
29
70
8
1.5
4.0
62
70
70
70
0,77
0,77
0,77
0.1114
Yes
84798994
4059495344492
31.12.2099
98% availability of produ...
21134-308
21134-308
C
46
36
21
26
23.0
M6X1
8
M4
4
18.0
14
27.0
23
14.0
6
148.5
120
46
120
12
2.0
6.0
108
200
200
200
3,6
3,6
3,6
0.4598
Yes
84798994
4059495344522
31.12.2099
98% availability of produ...
21134-312
21134-312
C
75
60
38
26
23.0
M6X1
12
M6
6
23.5
20
29.0
27
15.5
7
209.0
180
75
180
15
2.0
7.5
165
300
300
300
18
18
18
1.1620
Yes
84798994
4059495344553
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청