피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
0225-27XXL - PCB Connector,Pitch:3.50mm,300V,8A
DINKLE
PCB Terminal blocks and PCB Connectors
PCB Connector - Socket
Reflow Soldering
Powered by
CAD모델 선택
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20connector20-20socket/reflow20soldering/0225-27xxl.prj},{NB=0225-2712L},{NAME=0225-2712L},{PREVIEW=../../../_pool_/b1/29/0225-27xxl.png},{PTTE=PCB Connector - Socket},{PH=3.50},{CR=BLACK (default)},{TEOFLG=With lock flange},{SGMD=Reflow Soldering(245℃)},{LH=49.9},{WH=6.1},{HH=11.35},{PNDS=0.5x0.8},{PNLH=2.6},{PCB_HD=1.2},{CTDM=12},{NROFPS=12P},{LL=1},{CNPS=12},{IGML=HIGH-TEMPERATURE PLASTICS},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=HIGH PERFORMANCE COPPER ALLOY},{POCS=Tin PLATED},{MSL=2},{RDVE=630},{RDCT=15},{RDVE2_2=630},{RDVE3_2=320},{RDVE3_3=250},{RIV2_2=4},{RIV3_2=4},{RIV3_3=4},{RV_UL_CUL_B=300},{RC_UL_CUL_B=8},{RV_UL_CUL_D=300},{RC_UL_CUL_D=8},{FP=YES},{OGTE_MAX=120},{OGTE_MIN=-40},{UL_R=YES},{ROHS_A=YES}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
NAME
Name
ⁿ/ₐ
PTTE
Product type
ⁿ/ₐ
PH
Pitch
[mm]
CR
Color
ⁿ/ₐ
TEOFLG
Type of locking
ⁿ/ₐ
SGMD
Soldering Method
ⁿ/ₐ
LH
Length
[mm]
WH
Width
[mm]
HH
Height
[mm]
PNDS
Pin dimensions
[mm]
PNLH
Pin length
[mm]
PCB_HD
PCB hole diameter
[mm]
CTDM
Circuit diagram
ⁿ/ₐ
NROFPS
Number of poles
ⁿ/ₐ
LL
Level
ⁿ/ₐ
CNPS
Connection points
ⁿ/ₐ
IGML
Insulating material
ⁿ/ₐ
IGMLGP
Insulating material group
ⁿ/ₐ
UL94FR
UL94 Flammability rating
ⁿ/ₐ
INRE
Insulation resistance
ⁿ/ₐ
CRML
Conductor material
ⁿ/ₐ
POCS
Plating of conductor surface
ⁿ/ₐ
MSL
Moisture Sensitive Level
ⁿ/ₐ
RDVE
Rated Voltage
[V]
RDCT
Rated Current
[A]
RDVE2_2
Rated Voltage(II/2)
[V]
RDVE3_2
Rated Voltage(III/2)
[V]
RDVE3_3
Rated Voltage(III/3)
[V]
RIV2_2
Rated Impulse Voltage(II/2)
[kV]
RIV3_2
Rated Impulse Voltage(III/2)
[kV]
RIV3_3
Rated Impulse Voltage(III/3)
[kV]
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
[V]
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
[A]
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
[V]
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
[A]
FP
Finger protection IP20(IEC60529)
ⁿ/ₐ
OGTE_MAX
Operating temperature max
[℃]
OGTE_MIN
Operating temperature min
[℃]
UL_R
UL Recognized
ⁿ/ₐ
ROHS_A
RoHS Approval
ⁿ/ₐ
0225-2702L
0225-2702L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
14.9
6.1
11.35
0.5x0.8
2.6
1.2
2
02P
1
2
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2703L
0225-2703L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
18.4
6.1
11.35
0.5x0.8
2.6
1.2
3
03P
1
3
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2704L
0225-2704L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
21.9
6.1
11.35
0.5x0.8
2.6
1.2
4
04P
1
4
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2705L
0225-2705L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
25.4
6.1
11.35
0.5x0.8
2.6
1.2
5
05P
1
5
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2706L
0225-2706L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
28.9
6.1
11.35
0.5x0.8
2.6
1.2
6
06P
1
6
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2707L
0225-2707L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
32.4
6.1
11.35
0.5x0.8
2.6
1.2
7
07P
1
7
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2708L
0225-2708L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
35.9
6.1
11.35
0.5x0.8
2.6
1.2
8
08P
1
8
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2709L
0225-2709L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
39.4
6.1
11.35
0.5x0.8
2.6
1.2
9
09P
1
9
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2710L
0225-2710L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
42.9
6.1
11.35
0.5x0.8
2.6
1.2
10
10P
1
10
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2711L
0225-2711L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
46.4
6.1
11.35
0.5x0.8
2.6
1.2
11
11P
1
11
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2712L
0225-2712L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
49.9
6.1
11.35
0.5x0.8
2.6
1.2
12
12P
1
12
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2713L
0225-2713L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
53.4
6.1
11.35
0.5x0.8
2.6
1.2
13
13P
1
13
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2714L
0225-2714L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
56.9
6.1
11.35
0.5x0.8
2.6
1.2
14
14P
1
14
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2715L
0225-2715L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
60.4
6.1
11.35
0.5x0.8
2.6
1.2
15
15P
1
15
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2716L
0225-2716L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
63.9
6.1
11.35
0.5x0.8
2.6
1.2
16
16P
1
16
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2717L
0225-2717L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
67.4
6.1
11.35
0.5x0.8
2.6
1.2
17
17P
1
17
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2718L
0225-2718L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
70.9
6.1
11.35
0.5x0.8
2.6
1.2
18
18P
1
18
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2719L
0225-2719L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
74.4
6.1
11.35
0.5x0.8
2.6
1.2
19
19P
1
19
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2720L
0225-2720L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
77.9
6.1
11.35
0.5x0.8
2.6
1.2
20
20P
1
20
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2721L
0225-2721L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
81.4
6.1
11.35
0.5x0.8
2.6
1.2
21
21P
1
21
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2722L
0225-2722L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
84.9
6.1
11.35
0.5x0.8
2.6
1.2
22
22P
1
22
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2723L
0225-2723L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
88.4
6.1
11.35
0.5x0.8
2.6
1.2
23
23P
1
23
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
0225-2724L
0225-2724L
PCB Connector - Socket
3.50
BLACK (default)
With lock flange
Reflow Soldering(245℃)
91.9
6.1
11.35
0.5x0.8
2.6
1.2
24
24P
1
24
HIGH-TEMPERATURE PLASTICS
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
2
630
15
630
320
250
4
4
4
300
8
300
8
YES
120
-40
YES
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청