Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Berger Tools
    GN505 MB - T-Nuts for aluminium extrusions, Type MB
    Elesa+Ganter
    GN 506.2 - T-Nuts
    KIPP
    K1025 - Slot nuts strong Type I
    JW Winco
    GN 506.1 - Stainless Steel-T-Nuts
    Elesa+Ganter
    GN 506.1 - Stainless Steel-T-Nuts
    FATH
    Roll-in T-slot Nut 8.0 x 4.7 mm with Spring Loaded Ball
    Schneider Electric
    Slot nuts
    SToxxparts
    01000261000 - Nut for T-slot
    KIPP
    K1026 - Slot nuts twist-in Type B
    FATH
    Roll-in T-slot Nut 13.7 x 7.0 mm with Spring Loaded Ball
    FATH
    Roll-in T-slot Nut 14.0 x 5.2 mm with Spring Leaf
    Norgren
    Groove key - Accessories
    80/20
    13027, 13028, 13031, 13034, 13039, 13037, 13040, 13029, 13032, 13035 - Roll-In T-Nuts with Ball Spring
    Aluminium Profiles - Langle
    GB Slide-In T-Nuts - Nut and Bolts Series
Previews
3D
Dimension
2D
Download CAD models